text.skipToContent text.skipToNavigation

Discontinued - Player Portfolio Table Top Speaker

NVP400AU Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The P400 Tabletop Speaker (NVP400xx) easily expands the Player Portfolio system to any room of the home, playing audio in a single zone or staying perfectly in sync when all rooms are singing the same song. With a powerful 2.1 system, the P400 is an all-in-one stereo speaker and amp. It fills any space with dynamic, rich audio from networked music collections or a near-infinite variety of streaming sources. Controlling the Tabletop Speaker is easy using the Player app on iOS or Android devices, Nuvo in-wall keypads, or the capacative touch controls on the Tabletop Speaker; convenient for when your phone is out of reach.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a single zone to any Player Portfolio system for easy expansion into any room
  • Connects wirelessly or by Ethernet to the home network for seamless integration
  • Convenient control options using the Nuvo Player app, optional in-wall keypads, or responsive capacitive touch controls on the device
  • Instant access to networked audio content and streaming services – Spotify, Pandora, iHeartRadio, TuneIn, Napster, Deezer, and SiriusXM
  • Plug any audio device into the 3.5mm analog audio or USB 2.0 inputs to listen instantly
  • Powerful 2.1 system, complete with a five and a quarter inch subwoofer, two midrange drivers and two tweeters

Specifications

General Info
Product Line Nuvo
UPC Number 701963859444
Country Of Origin China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Model NVP 400 what are the setting on the front panel. I know volume and mute but the first half circle and the last is music note

Asked by: bobcat
The first button turns the unit on or off. + and - are volume. The Music note button allows you to select from your Top 5 favorites and immediately start playing without touching the app.
Answered by: Wiremold Tech Support
Date published: 2021-08-16

I'm having trouble getting the P400 to play. The app is connected to the device and says media is playing, but hear no sound. I have ensured the device is not muted and volumes are up

Asked by: Bob27
  • y_2024, m_4, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NVP400AU, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT