text.skipToContent text.skipToNavigation

Duplex Receptacle Openings, One Gang, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plastic Plate, single gang, duplex without line is molded of non-combustible mar-proof material. It is resistant to discoloration, grease, oil, solvent, and moisture. The seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
Color Light Almond
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
  • Individually wrapped with color-matching screws.
  • Nominal thickness, .070 inch.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Outlet
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 2.75 in
Product Depth US 0.2 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Cutout Receptacle
Thickness 0.07 in
Number of Gangs 1
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where are all the specifications and information for the three different sizes? Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.

Asked by: G---
See the attached for material information and size dimensions for our "SP" wallplates.
Answered by: Legrand Technical Support
Date published: 2021-08-23
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SP8LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT