text.skipToContent text.skipToNavigation

F-0386-13 Fiberglass Support Bracket

F-0386-13 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
Length 13.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Polyester resin Fiberglass standard

Specifications

General Info
Type Supports
Finish Other
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388517851
Dimensions
Product Depth US 3.125 in
Product Height US 9.0 in
Product Volume US 0.238 cu ft
Product Width US 14.625 in
Product Weight US 14.18 lb
Trade Programs
BAA  Yes
Technical Information
Working Load 1100 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;