Gator Grip Connector, Yellow
D0653
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Gator GripConnector, 2-Pole 3-Wire 50A 250V Grounding, Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Gator Grip Jaws grab cord tighter as you hand turn the housing.
- Nylon jaws grip securely, but won't damage insulation. Self-locking Dardelet Thread holds securely and assures firm clamping.
- Fast wiring -- simply insert stranded conductors into individual wiring chambers and tighten oversized terminal screws.
- Transparent wiring chamber cover allows visual inspection of wiring chambers to assure proper connections.
- Sloped shoulders won't catch or snap.
- Automatic cord centering.
- Brilliant high-visibility yellow.
- Neoprene Dust Seal helps keep out dirt and debris.
- Dead front construction.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Yellow | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007124163 |
Dimensions
| Product Length US | 3.57 in | ||
| Product Width US | 2.63 in |
Technical Information
| Amperage | 50 A | ||
| Connection | Wire Grounding | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Wire Size | 4 |
Resources
Instruction Sheet
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6-88 | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM2048-WH | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6-78 | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-100-B | Wattstopper
The PW-100 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-301-R | Wattstopper
The PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-311-W | Wattstopper
The PW-311 passive infrared (PIR) dimming wall switch sensor can turn lights OFF and ON based on occupancy
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBC1/4IN316L | Cablofil
Beam clamp attaches 1/4 inch threaded rod directly to I beam Stainless Stee for indoor or exterior use
