Gator Grip Plug,2-Pole 3-Wire 50A 125V Grounding, Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Gator Grip Jaws grab cord tighter as you hand turn the housing.
- Nylon jaws grip securely, but won't damage insulation.
- Self-locking Dardelet Thread holds securely and assures firm clamping.
- Fast wiring -- simply insert stranded conductors into individual wiring chambers and tighten oversized terminal screws.
- Transparent wiring chamber cover allows visual inspection of wiring chambers to assure proper connections.
- Sloped shoulders won't catch or snap.
- Automatic cord centering.
- Brilliant high-visibility yellow.
- Neoprene Dust Seal helps keep out dirt and debris.
- Dead front construction.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Yellow | ||
| Type | Straight Blade | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007121995 |
Dimensions
| Product Length US | 3.57 in | ||
| Product Width US | 2.63 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 50 A | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 15 | ||
| Wire Size | 18 - 10 AWG |
Resources
Instruction Sheet
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1051 | Pass and Seymour
Gator Grip Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC6A03GYV1 | On-Q
Cat 6 Patch Cable
$15.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MCS609-08 | Ortronics
Clarity 6 Shielded, Modular Patch Cord, red, 7', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MCS620-08 | Ortronics
Clarity 6 Shielded, Modular Patch Cord, red, 7', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MCS603-08 | Ortronics
Clarity 6 Shielded, Modular Patch Cord, red, 7', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MCS605-08 | Ortronics
Clarity 6 Shielded, Modular Patch Cord, red, 7', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MCS625-08 | Ortronics
Clarity 6 Shielded, Modular Patch Cord, red, 7', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6-42 | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E03-05 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH10KITNI | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
