 
                                Ld-7625-9224-36 Fg 90 Ovr 24''R 36''W
    LD-7625-9224-36
    
        Cablofil
    
    
Bazaarvoice SAP Hybris Integration Version 2.8.1
                  	For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
            - Send
- Save as PDF
- 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
                | Type | Vertical Elbows | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388529694 | 
Dimensions
                | Product Weight US | 10.836 lb | ||
| Radius | 24 in | 
Trade Programs
                | BAA | Yes | 
Technical Information
                | NEMA Load Class | 20C | 
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    VM1002 | On-Q
                        1x8 Enhanced Passive Video Splitter-Combiner
                        
                        
                            $52.52
                    
