Louver Plate, One Gang Vertical, 302|304 Stainless Steel Painted White
SS771W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Metal Wall Plate, 1-Gang Louver Vertical, 302/304 Stainless Steel Painted
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
- Brushed finish.
- This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
- Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | CSA |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Cutout | Louver | ||
Thickness | 0.032 in | ||
Number of Gangs | 1 | ||
Orientation | Vertical |
Resources
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I like the look of this louvre plate, but please tell me...is there a practical reason to have this vs a solid plate which is customarily use?
The use of the louver is a personal preference. It does direct the flow of the light, which some people prefer and it does reduce the output of the light.
NTLFULL lumens
With louver:
Extra Low - .6
Low - 2.3
Med - 4.9
High - 9.0
Without louver:
Extra Low - 1.7
Low - 6.8
Med - 16.1
High - 30.4
Date published: 2019-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1