One Gang Extension Ring, Gray
WPEX1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 1 Gang Extension Ring, 9.5 Cu. In., 2.75\\ x 4.5\\ x 1\\, Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Weatherproof | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Construction | Weatherproof | ||
| Standard | UL listed | ||
| UPC Number | 785007117004 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143223 | ||
| cULus Listed | Yes |
Technical Information
| Number of Outlets | 1 |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP265GRY | Pass and Seymour
Decorator Openings, 5-Gang
