text.skipToContent text.skipToNavigation

PIR Low Voltage Fixture Mount Sensor Open Collector Output

FS-205-LE Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-205 Low Voltage Passive Infrared (PIR) Fixture Sensor controls lighting based on occupancy. It is designed with a low-profile, architecturally pleasing appearance to easily integrate into lighting fixtures or a customized housing. The modular plug-in system utilizes an RJ45 connector on a low-voltage 6-ft.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low-voltage 6-ft. whip with an RJ45 connector for easy installation.
  • Small footprint fits easily in fixtures
  • Adjustable time delay (30 seconds to 30 minutes)
  • Fresnel lens for accurate detection patterns
  • LED indicator of occupancy detection for easy verification of coverage
  • Hold-off daylighting control
  • The product meets the materials restrictions of RoHS

Specifications

General Info
Product Line Wattstopper
UPC Number 754182928224
Country Of Origin China
Dimensions
Product Weight US 2.6 oz
Product Volume US 88.8 cu in
Product Depth US 1.2 in
Product Height US 1.0 in
Product Length US 74.0 in
Technical Information
Sensor Type Occupancy

Resources

Installation Instructions
CAD Drawings
57-502 - FS-PP Fixture Sensor Power Pack
png
57-502 - FS-PP Fixture Sensor Power Pack
dxf
57-502 - FS-PP Fixture Sensor Power Pack
dwg
57-502 - FS-PP Fixture Sensor Power Pack
pdf
57-503 - FS-105 Fixture Sensor Low Voltage Fixture Mount
dwg
57-503 - FS-105 Fixture Sensor Low Voltage Fixture Mount
pdf
57-503 - FS-105 Fixture Sensor Low Voltage Fixture Mount
dxf
57-503 - FS-105 Fixture Sensor Low Voltage Fixture Mount
png
57-507 - Fixture Sensor using FS Power Pack With Dimming Ballast
png
57-507 - Fixture Sensor using FS Power Pack With Dimming Ballast
dwg
57-507 - Fixture Sensor using FS Power Pack With Dimming Ballast
dxf
57-507 - Fixture Sensor using FS Power Pack With Dimming Ballast
pdf
57-540 - Typical Wiring Connections using FS-CK-1 Fixture Sensor Cable Kits
dwg
57-540 - Typical Wiring Connections using FS-CK-1 Fixture Sensor Cable Kits
dxf
57-540 - Typical Wiring Connections using FS-CK-1 Fixture Sensor Cable Kits
png
57-540 - Typical Wiring Connections using FS-CK-1 Fixture Sensor Cable Kits
pdf
57-550 - FS-105 Fixture Sensor Dimensions
dxf
57-550 - FS-105 Fixture Sensor Dimensions
dwg
57-550 - FS-105 Fixture Sensor Dimensions
pdf
57-550 - FS-105 Fixture Sensor Dimensions
png
57-551 - FS-205 Fixture Sensor Dimensions
dxf
57-551 - FS-205 Fixture Sensor Dimensions
dwg
57-551 - FS-205 Fixture Sensor Dimensions
png
57-556 - FS-255/405 Fixture Sensor Dimensions
pdf
57-556 - FS-255/405 Fixture Sensor Dimensions
png
57-556 - FS-255/405 Fixture Sensor Dimensions
dwg
57-556 - FS-255/405 Fixture Sensor Dimensions
dxf
57-560 - FS-PP Fixture Sensor Power Pack Dimensions
png
57-560 - FS-PP Fixture Sensor Power Pack Dimensions
pdf
57-560 - FS-PP Fixture Sensor Power Pack Dimensions
dwg
57-560 - FS-PP Fixture Sensor Power Pack Dimensions
dxf
FS-105cp - FS-105 Coverage Pattern
png
FS-105cp - FS-105 Coverage Pattern
dxf
FS-105cp - FS-105 Coverage Pattern
dwg
FS-205cp - FS-205 Coverage Pattern
dwg
FS-205cp - FS-205 Coverage Pattern
dxf
FS-205cp - FS-205 Coverage Pattern
png
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;