Q-Series Keyed OFP Adapter Panel 24 Fibers, White
OFP-LCD24YC-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series Keyed OFP Keyed front Non-Keyed Rear Adapter Panel, 12 LC Duplex Adapters, 24 Fibers, White
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Up to twelve unique keying options/colors for a wide range of network security systems, easy identification and network management. A universal option is provided for keyed LC adapters. Keyed LC patchcords are also available.Up to 72 LC fibers per RU
- Keyed workstation adapter modules are available for TracJack and High-Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility. Available in, LC, SC, ST and blank styles
- Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Made of durable polycarbonate
- All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution. Zirconia ceramic sleeves for optimal performance
- Legrand keyed LC solutions provide physical separation of multiple networks for high security applications. Color coded keys allow easy identification and facilitate network administration. 6, 8, 12 & 24 port panels
- Color options available
Specifications
General Info
| Color | White | ||
| Type | Adapter Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Keyed Adapter | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875030737 |
Dimensions
| Product Depth US | 1.15 in | ||
| Product Height US | 1.19 in | ||
| Product Width US | 5.12 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | OFP, M2, LM2 | ||
| Connectivity Footprint | Q-Series Standard Density | ||
| Connector 1 | Keyed | ||
| Connector 2 | Non-Keyed | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM3, OM4, OS2 | ||
| Number of Fibers | 24 | ||
| Number of Ports | 24 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Shuttered Adapters | No | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode/Single-mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
CAD Drawings
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD24ZC-U | Ortronics
Q-Series Keyed OFP Adapter Panel 24 Fibers
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J5E-42 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
