
radiant® 30W USB Outlet, Type C, 15A, Tamper-Resistant, Brown
Bazaarvoice SAP Hybris Integration Version 2.8.1
$72.58 USD
Made to deliver a 30 Watts of power and featuring two built-in Type-C USB connections, this solution adds advanced Power Delivery to the industry-leading amperage of our USB line. The result is a faster, future-proof option for convenient in-wall charging, specially designed to optimize performance for your Power Delivery-enabled devices. Easily replace a traditional outlet in as little as ten minutes to gain the modern functionality of intelligent charging for maximized speeds, complete with multi-layered overcurrent protection to keep the outlet and your devices safe from damage. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charges the latest devices up to 2X faster with 6.0 amps and 30W of power courtesy of advanced Power Delivery.
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation
- More color options available to fit any style, including finishes to match current hardware and lighting trends
Specifications
Color | Brown | ||
Type | Tamper-Resistant, USB | ||
Finish | Matte | ||
Application Sector | Hospitality, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Indicator Lights, Power Delivery, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007290066 |
Product Depth US | 1.35 in | ||
Product Height US | 4.18 in | ||
Product Width US | 1.693 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
Connection | USB Type C/C | ||
Current Rating | 15 A | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 30 W | ||
USB Wattage | 30 W | ||
Mounting Type | Box | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Output Current | 6A | ||
Voltage | 15.0 V, 5.0 V, 9.0 V |
Resources
Brochure
Sell Sheet
Guide Form Specifications
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I use my outlet with two USB C ports frequently. I tried plugging in two devices (Anker portable chargers), and started to get flashing LEDs - both green. What does this mean?
Hello, do you have this product in red? Thank you so much!
How bright are the LED indicators? Can they be turned off?
Does the radiant® 15A Tamper Resistant Ultra Fast PLUS Power Delivery USB Type C/C Outlet provide surge protection?
When will you be restocking this and sending it to your suppliers? I just had an order cancelled that claimed there is no ETA for restocking.
Can it charge 2 devices at 30 watts at the same time? Or will the outlet split the watts 15w and 15w for each devices?
DoesThe transformer shuts down wen not in use?
When will this be available to order for homeowner installation?
Bazaarvoice SAP Hybris Integration Version 2.8.1