text.skipToContent text.skipToNavigation

Discontinued - In-Wall RF Scene Controller, Nickel

LC2303-NI On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The Scene Controller is an in-wall keypad that pairs with the Whole House Lighting Controller and installed RF Lighting Control devices to trigger preconfigured lighting scenes. Legrand's RF Lighting Control switches and dimmers also integrate with the Intuity home automation system by Legrand for unified control of lights, security, audio, and more. radiant Screwless Wall Plate not included. Check out the RF Lighting Control mobile app.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line On-Q
UPC Number 804428431572
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Legrand website does not list all the coordinating rf dimmers and controls. Is this system being discontinued?

Asked by: texzen
The Radiant RFLC line of devices is not being discontinued.
Answered by: Legrand Technical Support
Date published: 2021-03-08

Does this scene controller have an option to control a load directly?

Asked by: Mike
The scene controller does not have a LOAD terminal to wire it directly to a light. It is designed to be setup through the Legrand APP for your lighting scenes.
Answered by: Legrand Technical Support
Date published: 2019-12-11
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LC2303-NI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT