text.skipToContent text.skipToNavigation

Sb-6A12C-S024-12 Al 6H Solbot 24L 12W

P322415 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SB-6A12C-S024-12 AL 6H SOLBOT 24L 12W

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SB-6A12C-S024-12 AL 6H SOLBOT 24L 12W

Specifications

General Info
Color Aluminum
Type Accessories
Finish Aluminum
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Solid Bottom
Dimensions
Product Depth US 288.0 in
Product Height US 6.0 in
Product Volume US 0.68 cu m
Product Width US 24.0 in
Product Weight US 5.76 lb
Rung Spacing 6 in
Technical Information
NEMA Load Class 12C
Working Load 200 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;