Sb-7F24-9012-36 Fg 90 Horz Elbow 12''R 36''W
SB-7F24-9012-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Horizontal Elbows | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388531574 |
Dimensions
| Product Weight US | 17.811 lb | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 20C |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
