SEC WP JR JUM DUPLEX CENTER PAN LA
PJSC8LACC10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Sec Wall Plate Junior Jumbo Center Panel
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- End and center sections with each of five most-used configurations make it possible to improvise custom wall plates on the job.
- Sections lock securely together on installation.
- Blank sections furnished with mounting strap.
- Molded of rugged, practically indestructible self-extinguishing nylon.
- Available in Ivory, White, and Light Almond.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 1.8125 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Cutout | Receptacle | ||
Thickness | 0.07 in |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1