text.skipToContent text.skipToNavigation

SEC WP JR JUM SPLEX END PANEL WH

PJSE26WCC10 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Sec Wall Plate Junior Jumbo End Panel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • End and center sections with each of five most-used configurations make it possible to improvise custom wall plates on the job.
  • Sections lock securely together on installation.
  • Blank sections furnished with mounting strap.
  • Molded of rugged, practically indestructible self-extinguishing nylon.
  • Available in Ivory, White, and Light Almond.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 2.4687 in
Product Depth US 0.25 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Cutout Decorator
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;