Snap-in receptacle, 3-Wire grounding outlet with 6-inch leads,No. 14 AWG, 105 plastic. 15A, 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL Listed | ||
| UPC Number | 785007113747 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Voltage | 125.0 V |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how do you determine the dimensions of the opening to snap to?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M4S1108SA092M | Ortronics
M4 POL SPLITTER- SC/APC CONNECTORS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD10-010 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD20-003 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
