TradeMaster® Toggle Slide Dimmer Low Voltage Single Pole/3-Way, 700VA, Gray
TSDLV703PGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
700 VA, Preset, Single Pole/3-Way Toggle Slide Dimmer
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Series | Trademaster | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Slider, Toggle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007216158 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 2.5 in |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 700VA (MLV - Halogen), 120V 700VA (MLV - Incandescent) | ||
| Load Type | Halogen, Incandescent | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC |
Resources
Specifications
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSDLV703PI | Pass and Seymour
700 VA Magnetic Low-Voltage Single Pole/3-Way Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M-2DR | Wiremold
Delivering adaptability throughout the product life-cycle.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSDLV703PBK | Pass and Seymour
700 VA Magnetic Low-Voltage Single Pole/3-Way Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S166BLK | Wiremold
Single service power and communication activations for infloor distribution systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSDLV703PLA | Pass and Seymour
700 VA Magnetic Low-Voltage Single Pole/3-Way Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0102B2JYD0010F | Ortronics




