text.skipToContent text.skipToNavigation

Discontinued - Ultrasonic Ceiling Occupancy Sensor, 24 VDC, 1000 sq ft, USA

UT-300-2-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  DT-300-U, UT-300-2

Wattstopper's UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
BAA Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Architecturally appealing low-profile appearance
  • Ultrasonic diffusers give more comprehensive coverage
  • Accepts low-voltage switch input for manual-on operation
  • Plug terminal wiring for quick and easy installation
  • Walk-through mode increases savings potential
  • Automatic or manual-on operation when used with a BZ-150 Power Pack

Specifications

General Info
Color White
Product Series UT-300
Type Sensor
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Replaced by Part Number  DT-300-U, UT-300-2
Features Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment
Included Mounting Screws
Installation Location Ceiling
Warranty Type 5-Year
Standard UL, cUL, PEP, BAA, TAA
UPC Number 754182928873
Dimensions
Product Depth US 1.5 in
Product Height US 4.5 in
Product Volume US 44.4 cu in
Product Width US 4.5 in
Product Weight US 0.2 lb
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 25 mA
Number of Rockers 0
On Function Auto On
Wire Connection Type Terminal Block
Compatibility BZ Power Packs
Has Battery No
Indicator Ultrasonic Detection LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC/VAC
Light Level Adjustment 10-300 fc
Location Rating Dry
Mounting Type 4 in Octagonal J-Box, Ceiling Tile, Surface
Number of Buttons 0
Timer Type DIP Switch
Timer Duration 30 Seconds, 5-30 Minutes
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 32 x 32 ft
Sensitivity Adjustment Ultrasonic (0-100%)
Sensor Type Occupancy
Sensor Technology Ultrasonic
Sensor Coverage 1000 sq ft
Sensor Coverage Pattern 360 °
Sensor Mounting Height 8-10 ft
Ultrasonic Frequency 40 kHz
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I turn off the ultra sonic feature?

Asked by: Chris
Greetings Chris, The UT-300 is a ultra sonic only, if we are wanting to override the sensor dip switch #5 can be switched to the ON position(up). If we are looking for a sensor with different technology maybe our PIR sensor will be better suited, CI-300.
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-04

I'm trying to adjust the sensitivity and time of my watt stopper UT-300 but NO LUCK!  In the Dip switchTime delay there are 1 - 2- 3 switches in various categories.  I want to set a 30 second delay.  Do I adjust 1, 2, or 3?  I am totally confused!  Is the

Asked by: James Mc Gann
Hi James, The time delay is set using the first 3 dip switches. For a 30 second delay 1 and 2 off(down) and switch 3 on(up).
Answered by: Tier 1 Tech Support
Date published: 2022-12-12
  • y_2025, m_9, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_UT-300-2-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT