text.skipToContent text.skipToNavigation

Uniduct 2800 Series One-Piece Latching Raceway Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Uniduct Nonmetallic Latching Raceway System is a one-piece, single channel design, ideally suited to route and protect fiber optic, UTP, and other low-voltage (50V or less) cables in an easy to install and aesthetically pleasing application. The 2800 and 2900 Fiber Optic (FO) fittings maintain a 1 1/4in (32mm) bend radius and are the perfect solution for even the most demanding cabling applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connect to an existing male VGA cable for a greater distance between devices
  • Perfect for in-wall commercial applications
  • Carries the highest VGA resolution: 2048x1536
  • Available in lengths up to 100ft

Specifications

General Info
Product Line Wiremold
UPC Number 786776190120
Country Of Origin United States
Dimensions
Product Width US 1.0 in
Product Depth US 0.5 in
Product Length US 70.866 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what colors are available?

Asked by: oumagyar
Hello- The 2800 series is available in Ivory, White and Fog White.
Answered by: Wiremold Tech Support
Date published: 2021-08-13
  • y_2024, m_4, d_30, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2800, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT