
6.6ft (2m) SC-ST 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Yellow
15289
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$24.99 $42.99 text.product.price.msrp USD
Fan Brace Only - use with standard octagon electrical box (33303), single #10 support for 16-24'' spans. 12 pack.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to support gigabit ethernet applications
- Patented injection molding process for greater durability
- Optically inspected and tested for insertion loss
- Pull-proof jacket design, immune to electrical interference
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Yellow | ||
Type | Cable | ||
Application Sector | Commercial, Industrial | ||
Product Line | C2G | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 757120152897 |
Dimensions
Cable Length | 6.6 ft | ||
Product Length US | 6.6 FT |
Technical Information
Cable Diameter | 2.8 mm | ||
Bend Radius | 50 mm | ||
Cable Type | Fiber Optic | ||
Connector 1 | SC Male | ||
Connector 2 | ST Male | ||
Fiber Optic Cable Type | OS2, Single-Mode | ||
Fiber Size | 9/125 | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | FT4 Rated, OFNR Rated | ||
Jacket Application | Riser Rated | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the 22202 fan brace be used with I truss style ceiling joists?
Hello Bob, Please give us a call in Technical Support to discuss your application. You can reach us at 1-844-957-3783
Date published: 2025-01-01
how are you supposed to fix anything to this box? It doesn't come with any screw holes/threads to screw into.
It is designed for use with our 33300 Brace, which has the mounting hardware:
https://www.legrand.us/networking/fiber-optic-cables/9-125-duplex-single-mode-os2-fiber-optic-cables/retrofit-braces/p/33300
Date published: 2025-01-01
Can this be used in a mobile home with 2x2 trusses?
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 okay. Not tested for use with laminated beams
Date published: 2025-01-01
Can the 33310 product be used to install a fan box with truss construction in the ceiling as opposed to full wooden joists? I do not have access from above.
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 using the 33310 ceiling box is okay for that application
Date published: 2025-01-01
Can this be used with a longer box to accommodate thick ceiling substrate? If so what boxes are compatible? I have 2in ceiling substrate.
Bazaarvoice SAP Hybris Integration Version 2.8.1