text.skipToContent text.skipToNavigation

CENTER DROPOUT -EZ (4D,,4W,,6H) [945245]

CDO100KITEZ Cablofil
CENTER DROPOUT -EZ (4D,,4W,,6H) [945245] is rated 5.0 out of 5 by 2.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_945245, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

The Cablofil Center Drop Out (CDO) is designed especially for high capacity data centers, where a cable drop is often needed after cables are already in place. With a simple snap-on application, the CDO can be installed on your schedule, before or after the cables are set up, and remains tough enough to maintain support and bend radius of the heavy weight of copper and fiber optic cable bundles.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pre- or Post-Installation Options
  • Add the CDO to your wire mesh tray when you choose, either before or after cabling is installed
  • Variety of Finishes
  • The CDO comes in electrozinc, white, black or custom colors to match your data center
  • Easy to Install
  • The CDO snaps right on the wire mesh tray for a quick and simple installation
  • 2 Vertical Raceway Options
  • Connect 4'' wide vertical wire mesh easily
  • Mates with 4'' wide Ortronics endcap and inner duct
  • Side Rails
  • Provides a smooth surface for horizontal cable direction changes
  • Smooth Transition for Cables
  • Provides support for full 90: transition bend ensures cables do not have any potential pinch points or kinks
  • Tie Down Slots
  • Optional accessories are available to direct and secure the cables as they exit the CDO
  • Reusable
  • Easy to move as your needs change

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388467699
Country Of Origin China
Type Dropouts
Dimensions
Product Width US 6.0 in
Product Weight US 1.6 lb
Product Volume US 0.125 cu ft
Product Depth US 6.0 in
Product Height US 6.0 in
Additional Information
Product Environmental Profile Yes

Reviews

Rated 5 out of 5 by from Very Flexible Mounting For Structured Enclosures I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_945245, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

where could i find the RFA (revit family) for this specific item? thanks in advance

Asked by: Marianne
You can find these types of files at the link below.Symbol library link https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0 This is the complete library.
Answered by: Product Specialist Team
Date published: 2023-08-16

UDO18KITEZ Can you please confirm for the MPN#UDO18KITEZ both the screw and bolt are ordered or separately.

Asked by: MUKESH
The UDO dropout design includes a bend tab for securement to Cablofil wire mesh side wires. No field cutting or additional hardware is required.
Answered by: Cablofil Tech Support
Date published: 2023-03-10

cat 6A cable fill capacity in the 24"x4" cable tray

Asked by: Frank
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Answered by: Cablofil Tech Support
Date published: 2023-12-26

is the retail price per unit? (if purchasing from legrand directly)

Asked by: Scott
Hi Scott, The part # MM20PDUMBFT1W-B has 2 brackets as a kit So price is per kit
Answered by: Product Specialist Team
Date published: 2022-11-28

Where is this product manufacturered?

Asked by: Agent007
The Cablobend is manufactured in the United States
Answered by: bobc
Date published: 2022-10-15
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_945245, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT