text.skipToContent text.skipToNavigation

Discontinued - Batwing - attaches to #8-#12 wire or 1/4 Rod - Box of 100 [F000068]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Attachment option for Cablofil J-Hooks that allows for quick and easy cable installation virtually anywhere.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Finish EZ
Country Of Origin China
Dimensions
Product Width US 8.75 in
Product Weight US 2.35 lb
Product Volume US 0.14 cu ft
Product Depth US 5.25 in
Product Height US 5.25 in

Resources
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;