text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ Keypad in Studio Design, Light Almond

AU5009LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


When installed with the lyriQ Audio System, the keypad delivers high-quality sound inside the home. It features enhanced performance with�two on-board class D amplifiers and convenient backlit buttons to indicate unit status. The keypad also enables di

Application Sector
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Presented in the Studio Design, it blends seamlessly with additional Studio products such as Selective Call Intercom, Cameras and the Unity Home System
  • Contains an RJ45 connection for easy Cat 5 based installation.
  • Enhanced performance with two: 7.5 W per channel (class D) amplifiers.
  • Select the local source input directly from the keypad.

Specifications

General Info
Product Line On-Q
UPC Number 804428027119
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

When I turn on the lyriq keypad in each room only one of the speakers is working. I have two speakers in each room and the music is only coming out of one of the speakers. Can you tell me how to fix this? Thank you.

Asked by: Lynn Burtt
That would indicate either your source input has failed, your distribution module has failed, or simply the cable you're using to connect to the source input is faulty. In any case, LyriQ has been discontinued since 2016 and no replacement parts remain. Try changing out the cable you are using to connect to the source input. Beyond that, your system is likely experiencing a hardware failure and should be replaced by a qualified professional. Legrand no longer makes whole home audio systems, so you will need to look elsewhere for a whole home audio solution.
Answered by: Wiremold Tech Support
Date published: 2023-03-04

Is this Keypad or the High Performance still in production? If not what replaced them and does it have the same features, whole-home, sub woofer out and same hookup for local inputs?

Asked by: Graffitiseries
LyriQ is fully discontinued with no compatible replacement;
Answered by: Wiremold Tech Support
Date published: 2023-08-03
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AU5009LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT