text.skipToContent text.skipToNavigation

Runway Elevation Kit, 4'', 5'' or 6''

REK-4-6 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 85ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Runway Elevation Kit, 4'', 5'' or 6''

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be mounted to the runway junction plates, Mighty Mo runway support brackets or to the rear flange of a Mighty Mo rack.
  • Can also be mounted to the Mighty Mo cabinets simply by drilling two holes into the cabinet's removable top plates
  • Provides additional space between the tops of racks or cabinets and the runway

Specifications

General Info
Product Line Ortronics
UPC Number 662875662839
Country Of Origin United States
Dimensions
Product Width US 1.5 in
Product Depth US 1.5 in
Product Height US 8.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 111ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;