Clarity High Density Jack (HDJ) Blank Modules, slide latch pack of 10
HDJBL10
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Package of 10 1-Port HDJ blank inserts can be used to fill unoccupied high density jack openings. These HDJ blanks can be later exchanged for HDJ footprint connectors to serve future needs. HDJ is a versatile, individual jack solution in an easy-mount, rear-load footprint for mounting in HDJ Series workstation mounts and patch panels.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875022893 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.63 in | ||
Product Depth US | 1.61 in | ||
Product Height US | 0.77 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1