text.skipToContent text.skipToNavigation

6-LC (12 fibers) multimode aqua adapters with ceramic alignment sleeves

OFP-LCD12LC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Ortronics OptiMo® OFP series adapter panels are used with our popular Q-Series modular fiber enclosures, offering great flexibility in structured cabling design.  Front-removable adapter panels are available with LC, SC, ST, and MT-RJ adapters and feature options ideal for both single mode and multimode applications.

Color Aqua
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Up to 72 LC fibers per RU
  • Available in, LC, SC, ST and blank styles
  • Made of durable polycarbonate
  • Zirconia ceramic sleeves for optimal performance
  • 6, 8, 12 & 24 port panels
  • Color options available

Specifications

General Info
Product Line Ortronics
Color Aqua
UPC Number 662875629856
Country Of Origin Mexico
Standard RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Type Adapter
Dimensions
Product Width US 5.12 in
Product Depth US 1.15 in
Product Height US 1.19 in
Additional Information
Product Environmental Profile Yes
Technical Information
Ferrule Zirconia Ceramic
Number of Fibers 12 Fibers
Fiber Type Multi-Mode
Form Factor LC Duplex

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;