text.skipToContent text.skipToNavigation

Infinium High Density (HD) MPO to LC Cassette, OM4+

HDCA6LC12AH Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDCA Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium High Density or HDJ Modular Panels.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 96 port per 1RU angled or flat patch panel
  • Versatile Installation: Infinium Modular Panel enables mixed media installations

Specifications

General Info
Product Line Ortronics
UPC Number 662875201366
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 4.16 in
Product Depth US 3.56 in
Product Height US 0.814 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;