text.skipToContent text.skipToNavigation

24-FIBER OS2 M4 CASSETTE WITH 24 LC QUAD ADAPTERS TO 2 MPO M- TIER 1

M4LCQ24-09A1A2 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures :
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Insertion loss value for each port printed on adhesive data label

Specifications

General Info
Product Line Ortronics
UPC Number 662875984313
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 3.45 in
Product Depth US 4.77 in
Product Height US 1.14 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;