text.skipToContent text.skipToNavigation

Infinium Core M4 Splice Cassette, 12 Ribbon Fiber, LC Duplex, SM, OS2

M4LCD12-09R1A1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Splice Cassettes enable industry leading performance, fast field termination, and provide cable management within the housing. The Splice Cassettes are designed for use with Single-Mode (OS2). Houses 12-24 fibers and are available in LC Duplex or LC Quad port configurations. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Fiber Type Single-Mode Ribbon Fiber Splice Cassette
Number of Ports 12
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexible Install: Mount from the front or the rear of an enclosure or panel
  • Installation Convenience: Do all splicing and managing work outside the enclosure
  • Clear Top: Enables fast and easy fault identification
  • Compact: These Splice cassettes provide a very compact splicing solution
  • Front or Rear Mounting: Simplify installation by mounting from the front or rear of the enclosure panel
  • Flexible Install: Mount from the front or rear of an enclosure or panel
  • Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager

Specifications

General Info
Product Line Ortronics
UPC Number 662875027027
Country Of Origin China
Dimensions
Product Width US 3.45 in
Product Depth US 4.77 in
Product Height US 1.14 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?

Asked by: Anonymous
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_M4LCD12-09R1A1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT