text.skipToContent text.skipToNavigation

Infinium Keyed LC Splice-On Connector (SOC) For 900 Micron Fiber 50/125 Multimode OM4 Violet

205KKF9GA-50E-F Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand pre-polished keyed LC multimode and single-mode connectors provide the same ease of installation and high-quality performance as our line of standard LC pre-polished connectors. Up to thirteen keys/colors of connectors are possible with unique physical keying configurations.
The fusion splicing method is accomplished by fusing the field fiber to the factory-cleaved fiber stub to ensure ease of use and optimal performance. The unique boot allows the entire splice to be concealed and protected. 

Fiber Type OM3/4
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12 color/key configurations available
  • 50/125 microns and 9/125 microns laser-optimized fiber types available
  • LC Keyed cadapters prevent improper connection of separate networks with common access points
  • Each LC secure adapter will mate only with same-color LC secure connector
  • High quality 1.25 mm zirconia ferrules used
  • Internal keying feature prevents tampering
  • High quality 1.25 mm zirconia ferrules used
  • 1.6 in boot protects the splice for easy cable management
  • The solution to managing multiple networks with reduced risks

Specifications

General Info
Product Line Ortronics
UPC Number 662875026563
Country Of Origin United States
Type Connector
Dimensions
Product Width US 0.236 in
Product Depth US 3.65 in
Product Height US 0.409 in
Technical Information
Service Life < 0.2dB typical change, 500 matings
Temperature Rating 20° - 75° C
Insertion Loss 0.15 dB
Fiber Type OM3/4
Fiber Size 50/125

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;