text.skipToContent text.skipToNavigation

Bend Limiting/ Cable Management Clip - Q-Series Manager - kit of 8

QVMDCRK Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Bend Limiting/Cable Management Clip, Q-Series Vertical Manager, Kit of 9
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows both fiber and copper to be dressed in the same vertical manager while safely separating them.
  • The bend limiting clip portion ensures proper radius for fiber and the front fence section easily attaches copper bundles
  • Integrated slots for cable tie off

Specifications

General Info
Product Line Ortronics
UPC Number 662875963912
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Dimensions
Product Width US 2.57 in
Product Depth US 2.64 in
Product Height US 1.45 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;