text.skipToContent text.skipToNavigation

End of row support bracket - Q-Series Manager

QVMDERSB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

End of Row Support Bracket, Q-Series Vertical Manager
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit includes 3 stabilizers and mounting hardware

Specifications

General Info
Product Line Ortronics
UPC Number 662875964001
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 2.0 in
Product Depth US 2.4 in
Product Height US 2.04 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;