text.skipToContent text.skipToNavigation

InFusion Controller II (DIN)

IC-DIN-II Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InFusion Controller II (DIN) is the "brain" of a Vantage Lighting Control System and is capable of supporting all Vantage user interfaces and supported connected devices. It is capable of providing delay-free control of large, complex systems. These requirements include instantaneous control, real time feedback, a highly scalable system architecture, and programming for individual system personalization. The InFusion Controller also provides seamless integration into a home or buildings subsystems, including shades and comfort control, which enhance the entire control experience. One InFusion Controller can support up to 120 WireLink stations and up to 120 RadioLink stations. The LCD display enables essential system information at a glance. The LCD display provides essential system information at a glance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Three times faster firmware updating
  • Automatic backups of complete configuration each week to Micro SD card
  • Password protection for security
  • Email notification support for Yahoo, Gmail, Hotmail, and more
  • UL/CUL/CE compliant
  • Ethernet enabled for connectivity, expansion, and integration
  • Automatic network addressing via zeroconf
  • 5 RS232 ports and 2 RS485 ports
  • Up to 120 low-voltage or 38 Equinox 40 stations, 120 wireless stations

Specifications

General Info
Color Black
Type Accessory
Application Sector Commercial
Product Line Vantage
Country Of Origin China
UPC Number 804428068365
Works With Bond Bridge, Bond Bridge Pro, CoolAutomation HVAC Solutions, Forbes & Lomax Keypads, Josh.AI, Meljac Keypads, Somfy SDN
Dimensions
Product Height US 3.0 in
Product Length US 7.0 in
Product Width US 5.0 in
Product Weight US 1.1 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where i can get the serial number of my PLC.

Asked by: Anonymous
  • y_2025, m_7, d_10, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_IC-DIN-II, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT