


Discontinued - High/Low PIR Integrated Outdoor Fixture Mount Sensor
FSP-211-CFG
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-201 mounts in an outdoor lighting fixture and provides multi-level control based on motion and/or daylight contribution. It controls 0-10 VDC dim-to-off LED drivers or ballasts, or works with a power pack to control other loads. When used with an FSP-Lx Lens, the sensor is rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles.
BAA
No
- No
- Yes
Voltage
None
- 12 V
- 120/277 VAC
- 347 VAC
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fully adjustable high and low dimmed light levels; optional dusk to dawn control
- Controls 0-10V dim-to-off LED drivers or ballasts, or works with a power pack to control other loads
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Adjustable via handheld wireless configuration tool
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cut off delay
Specifications
General Info
Color | White | ||
Product Series | FSP-2x1 | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
Installation Location | Ceiling, Fixture | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, TUV Listed, RoHS, E101196 | ||
UPC Number | 754182940981 |
Additional Information
Product Environmental Profile | Yes |
Technical Information
On Function | Auto On | ||
Wire Connection Type | Wire Terminal | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Both | ||
Input Voltage | 120/277 VAC, 230 to 240 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Load Rating | 1200 W @ 277/347/480 VAC, 300 W @ 230-240 VAC, 800 W @ 120 VAC | ||
Mounting Type | Fixture Embedded, Threaded Collar | ||
Timer Type | Digital | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | -40°-167°F, -40°-75°C | ||
Operating Temperature Max | 167 °F | ||
Operating Temperature Min | -40 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR), Photosensor | ||
Sensor Mounting Height | 8-40 ft | ||
Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can you disable the motion sensor and keep the daylight harvesting on the FSP-211
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-27
Can I use one FSP-211 for several (3 pcs) LED luminaires (dimming 1-10V)? Can I connect FSP-211 with driver only with 3 wires (GRND, DIM+, DIM-), wires L and N to go directly to driver, not over FSP-211?
Good evening
If you still need any help from Wattstopper support please contact us at 1-800-879-8585 option #1.
Date published: 2022-06-21
Is it possible to get a 3-D cad model of the FSP-221
The nature of this request is best addressed by an application specialist, we cannot post CAD files in this forum. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels.
Date published: 2022-06-13
Is the FSP-211 available for 208V
The FSP-221 Is designed to work with 208V
Date published: 2022-06-07
IS it possible to have a 3D model or DXF drawing of the FSP-201? Thanks for the support
Below is a CAD drawing for the FSP 201 to give you some answers to your question.
Date published: 2022-05-23
What is the default position for the FSP-211, if it were to fail at EOL? Would the light default on or off?
Whether it fails in the ON or OFF state depends entirely upon the mode of failure, so we cannot state that it will always fail in a particular state.
Date published: 2022-11-11
Bazaarvoice SAP Hybris Integration Version 2.8.1