text.skipToContent text.skipToNavigation

Discontinued - Three-wire Low Voltage Momentary Decorator Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Decorator Low Voltage Momentary Switch (DCC2) has a clean appearance and provides significant benefits over other three-wire momentary devices. It is intended for use with Wattstopper lighting control panels and other applications requiring a momentary contact switch that provides on/off signals.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Decorator styling compatible with screwless or standard wall plates
  • Quiet operation
  • Multiway switching
  • Long-life LED locator or pilot light
  • Available in four colors
  • Three-wire momentary on/off contact operation

Specifications

General Info
Color Ivory
Product Line Wattstopper
Country Of Origin China
UPC Number 754182922826

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

BAA/TAA complaint? If not, what do your offer that is a momentary low voltage switch? 

Asked by: JD
Hello, The DCC2 is not BAA/TAA compliant, and looking into our Low voltage models I am not seeing a BAA/TAA momentary switch by Wattstopper at this moment.
Answered by: Tier 1 Tech Support
Date published: 2023-07-10
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DCC2-I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT