text.skipToContent text.skipToNavigation

Discontinued - Dual Tech Wall Switch Occupancy Sensor, 2 Relays, 120/277V, Red

DW-200-R Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  DSW-302-R

The DW-200 dual technology wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits and a variety of features.
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance
  • Two relays for control of two separate lighting loads or circuits
  • Color-matched lens and low profile for appealing design
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Defaults to Auto-ON to 50% operation for maximum energy savings

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  DSW-302-R
Color Red
UPC Number 754182934423
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.45 lb
Product Volume US 40.63 cu in
Product Depth US 5.0 in
Product Height US 2.5 in
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy
Amperage 8.3 A
Wattage 1200 W
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If using a 120V input circuit, and a separate 277V input circuit, how do you wire the neutral? The diagram seems to only show a single incoming neutral.

Asked by: Michelle
Please reach out to our tech. support team for further assistance with this question. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-05-18

Can you have a 120V input circuit and a 277 input circuit to this Dual Input / Dual Output wall occupancy sensor?

Asked by: Jarrod
Hi Jarrod, Yes, you can have two different voltages as the internal relays are isolated.
Answered by: Tier 1 Tech Support
Date published: 2023-03-17
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DW-200-R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT