
For use with multi-channel raceway device brackets and WallSource device mounting brackets. Angled exit provides additional mounting depth required for A/V connections as well as ensuring the required bend radius for UTP and fiber optic cabling. Holds two Ortronics Series II modules. Fits 5507 Series Faceplate opening. Fits 5507 Series Faceplate opening.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with multi-channel raceway device brackets and WallSource device mounting brackets.
- Angled exit provides additional mounting depth required for A/V connections as well as ensuring the required bend radius for UTP and fiber optic cabling. Holds two Ortronics Series II modules. Fits 5507 Series Faceplate opening.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR. Meets Article 800 of NEC. Meets Article 60-308 of CEC. | ||
UPC Number | 786776149913 |
Dimensions
Product Weight US | 0.1 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E145222 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM-ARA-WH | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM-DAP-WH | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM-MAB-BK | Wiremold
Connect communication cabling at point-of-use.