
Uniduct 2700-2800-2900 Series Three-Insert Multimedia Box Fitting
CM-MMB-293
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fiber storage loop. Accepts three 2A size Wiremold Open System Communication Modules or Pass and Seymour Activate Series inserts. Compatible with Uniduct 2700, 2800, and 2900 Series Raceways.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776018950 |
Dimensions
Product Weight US | 0.6 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1