text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ Amplified Keypad, White

AU7394WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AU5009WH

Listening to music has never been so easy. The new lyirQ Amplified Keypad allows homeowners to control high quality sound throughout the home and garden. It also offers energy-conscious green features, such as a class D amplifier and a convenient sleep

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Amplified Keypad
  • Stylish, decorator-style keypad : perfect for any decor
  • Provides 50% in energy savings
  • Amplifiers go into standby mode after 20 minutes of non-use
  • Improved efficiency due to class D amplification
  • Infrared sensors allow easy remote control of volume level and whole house commands

Specifications

General Info
Product Line On-Q
Replaced by Part Number  AU5009WH
UPC Number 804428026556
Country Of Origin China
Application Sector Residential

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If I’m in need of replacing five of this units, what’s the alternative?

Asked by: Oscar
These keypads are discontinued with no substitute available. The keypads that could have been used with this system were the following: AU7394 F7394 AU5009
Answered by: Wiremold Tech Support
Date published: 2023-05-16

What are the functions of the individual conductors? If one wire is broken, can it be reworked to share a ground etc to still function?

Asked by: Wiring functions
1. Green/White Left Audio Ground (PreGND) 2. Green Left Audio 3. Orange/White Right Audio Ground (PreGND) 4. Blue IR (IR TX) 5. Blue/White Status (IR RX) 6. Orange Right Audio 7. Brown/White Power Ground 8. Brown Power (+24Vdc) **Not used on the LyriQ High Performance Keypads**
Answered by: Wiremold Tech Support
Date published: 2023-10-14

Is there a replacement part for this discontinued Item ?

Asked by: George
Unfortunately there is not, this system is discontinued with no replacements available.
Answered by: Wiremold Tech Support
Date published: 2022-06-20
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AU7394WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT