LABEL BAR, FLAT, HD SYSTEM,1U,4PK,BLACK
HDLBF-001
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Black angled label bar for HDJ patch panels. 4 Pack. Available for either flat or angled panels, mounts easily with rack screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875255307 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 0.79 in | ||
Product Height US | 0.67 in |
Resources
Cutsheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1