text.skipToContent text.skipToNavigation

200-pair 19'' Rack Mount 110 Field Termination Block/Panel Kit (110C4)

302003251 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® 110 Block Panels provide two 100-pair block kits and two jumper troughs (without legs) on a 19”W panel that is mountable to the Mighty Mo® rack system or to other EIA racks.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete 200-pair 19" rack mount kit with troughs
  • Terminates using 22-26 AWG solid conductor cable
  • Connecting blocks have color-coded tips that are pointed
  • Connecting blocks have color-coded tips that are pointed
  • Designation identifies field function

Specifications

General Info
Product Line Ortronics
UPC Number 662875355885
Country Of Origin Mexico

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;