text.skipToContent text.skipToNavigation

Clarity High Density Jack (HDJ) Blank Modules, slide latch pack of 10, Cloud White

HDJBL10-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Package of 10 1-Port HDJ blank inserts can be used to fill unoccupied high density jack openings. These HDJ blanks can be later exchanged for HDJ footprint connectors to serve future needs. HDJ is a versatile, individual jack solution in an easy-mount, rear-load footprint for mounting in HDJ Series workstation mounts and patch panels.

Color Cloud White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Load
  • Locking Slide Latch
  • Compatible with HDJ faceplates & Patch Panels

Specifications

General Info
Product Line Ortronics
UPC Number 662875022862
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.63 in
Product Depth US 1.61 in
Product Height US 0.77 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;