text.skipToContent text.skipToNavigation

F-connector Keystone module, 180 degree exit, F/F, (75 ohm), Wiremold Ivory

KSFCN-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 108ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

9 F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Too Many Options, need more Base Parts
  • Accepts both push-style and screw style
  • 75 Ohm F-connector
  • Idea for cable/satellite TV, cable modems, and security cameras.
  • TechChoice keystone footprint.
  • Fits in all TechChoice faceplates and housings
  • Rear loading Module
  • Allows for termination before and during the construction process
  • Integrats with Legrand | Wiremold
  • Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.

Specifications

General Info
Product Line Ortronics
UPC Number 662875527145
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;