Clarity 6 White angled 48-port Category 6 patch panel - six-port modules - 19 in x 3.5 in
PHA66U48-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 angled 48-port high density Category 6 patch panel utilizes an innovative recessed angle design for a lower mounted profile. This Clarity 6 patch panel is component compliant to TIA/EIA Category 6 performance requirements.White panel occupies one rack unit, and measures 19'' x 3.5''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design with lower mounted profile: Directs cords more easily to vertical management.
- ETL verified to TIA Category 6 component spec: Elevated component performance.
- Center tuned to Clarity 6 patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
| Color | White | ||
| Type | Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875724025 |
Dimensions
| Product Depth US | 6.1 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Category Performance Application | Cat6 | ||
| Compatibility | HDJ | ||
| Number of Ports | 48 | ||
| Rack Units | 1 U | ||
| Shielded/Unshielded Cable | Shielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
Cutsheet
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this require the addition of Trac Jacks or does it come with the RJ45 jacks already installed?
The PHA66U48 patch panel comes loaded with (8) 6 port RJ45 Cat 6 modules already installed. No additional jacks are required for this panel.
Date published: 2024-08-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
