text.skipToContent text.skipToNavigation

24-FIBER OS2 M4 CASSETTE WITH 24 LC QUAD ADAPTERS TO 2 MPO M- TIER 2

M4LCQ24-09B3A3 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures :
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Insertion loss value for each port printed on adhesive data label

Specifications

General Info
Product Line Ortronics
UPC Number 662875022329
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;