text.skipToContent text.skipToNavigation

LC Field Terminating Anaerobic Connectors, Multimode, 900 micron buffer, individual pack

205KAN9GA-MM Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand quick-cure, anaerobic epoxy field-installable connectors speed installation time. Strip the fiber, inject the adhesive into the connector, insert and scribe the fiber, then polish the connector end face to perfection for a high performance termination.

Connector Type LC
Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single mode or multimode: Simplistic offering reduces confusion with a one style connector that covers all multimode applications to include 62.5 micron, standard 50 micron, or laser optimized 50 micron for 10 Gigabit transmission, and single mode
  • Reliable performance: Secure the installation of fiber using an adhesive and primer for a secure, worry-free termination.
  • Minimal tools: A compact and economical tool kit contains all the common tools necessary to complete the termination.
  • Pre-radius LC: Minimal polishing and consistent end-face geometry resulting in more consistent optical performance

Specifications

General Info
Product Line Ortronics
UPC Number 662875607229
Country Of Origin Mexico
Dimensions
Product Width US 1.25 in
Product Height US 0.36 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;