
Infinium Core LC to LC Duplex Patch Cord, 2mm OM4 Plenum Aqua, 5 FT
L1-0101B2EAD0008F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Part of a Standard Loss System: When combined with Infinium Core Trunks and Infinium Core Cassettes
- Multimode total channel connection loss: 2.5 dB, Multimode total channel connection return loss: 16 dB
- Individual Patch Cable Assembly – Standard Insertion Loss: 0.50 dB Insertion loss
- Compliance: BAA or TAA Compliant
- Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
- Bend-insensitive fiber for optimal cable management and ease of installation
- TIA Channel Compliant
- Dust caps pre-installed
Specifications
General Info
Type | Fiber Patch Cord | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico |
Dimensions
Product Length US | 5.0 FT |
Technical Information
Jacket Rating | FT6 Rated, OFNP Rated | ||
Jacket Application | Plenum Rated | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1