

Infinium Core LC to LC Duplex Patch Cord, 2 mm, OM4, Aqua, Riser, 4 Meter
L1-0101B2EA20004M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Part of a Standard Loss System: When combined with Infinium Core Trunks and Infinium Core Cassettes
- Multimode total channel connection loss: 2.5 dB, Multimode total channel connection return loss: 16 dB
- Individual Patch Cable Assembly – Standard Insertion Loss: 0.50 dB Insertion loss
- Compliance: BAA or TAA Compliant
- Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
- Bend-insensitive fiber for optimal cable management and ease of installation
- TIA Channel Compliant
- Dust caps pre-installed
Specifications
General Info
Color | Aqua | ||
Type | Fiber Patch Cord | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Boot Color | Black | ||
Connector Color | Beige | ||
Warranty Type | 5-Year | ||
Compliance | RoHS |
Dimensions
Cable Length | 4 m |
Technical Information
Cable Diameter | 2 mm | ||
Bend Radius | 1.28 in | ||
Cable Type | Fiber Optic | ||
Connector 1 | LC Male | ||
Connector 2 | LC Male | ||
Fiber Optic Cable Type | OM4 | ||
Fiber Size | 50/125 | ||
Number of Fibers | 2 | ||
Ferrule Diameter | 1.25 mm | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | OFNR Rated | ||
Jacket Application | Riser Rated | ||
Operating Temperature | -10°-50°C, 14°-122°F | ||
Operating Temperature Max | 122 °F | ||
Operating Temperature Min | 14 °F | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Humidity | 15-85% RH (Non-Condensing) | ||
Simplex/Duplex | Duplex | ||
Single/Multimode | Multimode | ||
Storage Temperature | 5° - 140° F |
Resources
Submittal Sheet
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1