text.skipToContent text.skipToNavigation

TracJack Module, 1-LC Duplex, OM3/4, Aqua adapter, Orange Housing

63700075-43 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation.

Specifications

General Info
Product Line Ortronics
UPC Number 662875666455
Country Of Origin Mexico
Application Sector Commercial
Standard N/A
Type Workstation
Dimensions
Product Width US 0.73 in
Product Depth US 1.15 in
Product Height US 0.92 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this also come in blue? Part number 63700075-36 ?

Asked by: David
Yes, you can order the 63700075-36, TRACJACK,LC,DX,FLUSH MOUNT, BLUE.
Answered by: Product Specialist Team
Date published: 2023-08-30

Does Legrand have OM3 TRACK JACK WORKSTATION MODULE LC in the color PURPLE? If so what is the part number and where can I order them/

Asked by: Chris Cooper
Hello Chris, Thank you for your inquiry Your part # 63700075-27 does come in the color purple You can purchase through distribution Here are the companies Accu-Tech Graybar Electric Wesco-Anixter
Answered by: Product Specialist Team
Date published: 2023-06-30
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_63700075-43, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT